Quality measurement is important to support ownership allocation. Selecting suitable measurement instrumentation is key to ensuring accurate allocation is achieved. The Roxar 2600 Multiphase Flow Meter provides repeatable, high-quality measurement performance, with a high degree of automation. An intuitive graphical user interface makes sure all your interactions with the meter are straight-forward and efficient. The lightweight and compact Roxar 2600 Multiphase Flow Meter from Emerson is a highly sensitive, reliable and robust measurement instrument, field proven, and a smart choice for your allocation needs.
The Roxar 2600 Multiphase Flow Meters (MPFM) accurately characterize flow regimes and provide critical information on a well’s production capabilities. Built on a scalable technology platform, the advanced meter’s signal processing and field electronics provide sensitive measurements and a comprehensive mapping of flow. Employ this modular meter to improve production optimization, flow assurance and well testing, while meeting all field conditions and cost requirements.
Whether it’s startup services, comprehensive maintenance or on-demand troubleshooting, Emerson’s technical support services will help keep you operating at peak efficiency 24 hours a day, 365 days a year.