Rosemount TankRadar Pro System

Ideal for reliable tank gauging in smaller tanks and special applications.


Measure Under Challenging Process Conditions in All Tank Types

The Rosemount™ TankRadar Pro System includes products for level and temperature measurement in refineries, tank terminals and the petrochemical industry. TankRadar Pro gauges use state-of-the art microwave technology for highest reliability and ±3 mm (±0.1 in.) accuracy. The gauge measures level in liquids and slurries. It can be installed on different tank types/nozzles to operate in a wide range of temperatures, pressures, and under various process conditions.

Please enable JavaScript to use this website.