Severe Service Control Valves
The Fisher™ range of severe service control valves optimize process performance in any application.
Severe service control valves are used in the most difficult installations within your process plant. These installations commonly include cavitating, erosive, corrosive, noisy, high pressure, high temperature, high pressure drop, or high velocity media. To maximize longevity in these harsh conditions, severe service control valves typically utilize extremely hard materials, materials that withstand temperature and pressure extremes, bodies with special flow paths, bodies with high capacities, and cages with unique flow passages. A severe service valve may or may not be a critical service valve—one that’s essential to the operation of the plant.
Emerson’s depth and breadth of control valve solutions address your severe service valves need.
ANTI-NOISE VALVE TRIM
Noise reduction benefits while maximizing capacity.
ANTI-CAVITATION VALVE TRIM
Reduce or eliminate cavitation to improve rotary valve performance and extend operating life.
VALVE FOR DIRTY SERVICE
Get excellent control of liquid services with high pressure drops and entrained particulate.
Case Study
Get instant access to our globe valve sizing tool and severe service information.
Emerson has a host of new innovative solutions that are transforming the way valves installed in industrial applications interact with end users worldwide. These solutions are grouped into the four main areas.
Generally, appropriate materials and coatings are the most important safeguards against corrosion. End users should carefully consider environmental conditions during material selection and preparation because good decisions in this stage will increase service life, uptime, and safety, while reducing costs.
read moreDiscrepancies between actual operating conditions and initial design specifications often lead to equipment problems, requiring coordinated and prompt action from plant personnel and partners. K+S Potash Canada faced such challenges with their control valves in a new plant near Moose Jaw, Saskatchewan.
read moreIn the November 2022 InTech Focus article, Specifying Severe Service Control Valves, Emerson’s Justin Goodwin describes techniques for correctly choosing control valves for severe service applications.
read moreFAQs
A severe service control valve is used in the most difficult installations within your process plant. These applications commonly include cavitation, flashing, outgassing, erosion, corrosion, high noise, and vibrations, all of which have the potential to cause damage to the valve and/or system if not addressed properly.
Emerson designs severe service control valves through extensive flow modeling, stress calculations and material analysis along with noise and reliability testing all within their state-of-the-art flow lab.
A severe service control valve is designed to handle the harshest process environments to avoid major process upsets or reductions in plant efficiency.