No image available
No image available
Your request is being processed.
Rosemount-3408 Level Transmitter-Non-Contacting Radar

Rosemount™ 3408 Level Transmitter - Non-Contacting Radar

Product Description

The Rosemount 3408 Non-Contacting Radar Level Transmitter is a versatile FMCW radar suitable for level measurement and overfill prevention in many industries, including chemical. Smart features save time and maximize efficiency for trouble-free operations, simplifying commissioning, operation and testing. Smart diagnostics help you proactively plan maintenance and optional Bluetooth® connectivity allows convenient configuration and maintenance. Manual or automatic verification at scheduled intervals can be conducted from the control room at any time without process interruptions. Perform proof-testing remotely and in-situ with onboard functionality. NAMUR type tested and third party certified to IEC61508 for use in safety critical applications.

Specifications

Accuracy
Standard: ± 0.08 in. (± 2 mm)
Ultra accuracy: ± 0.04 in. (± 1mm)
Measurement Range
98 ft. (30 m), 49 ft. (15 m) for the IEC 61508 certified version
Operating Pressure
-15 to 363 psig (-1 to 25 bar)
Operating Temperature
-76 to 392 °F (-60 to 200 °C)
Power Supply
12-35 VDC (30 VDC in Intrinsically Safe installations)
Communication Protocol
4-20mA HART7®, optional Bluetooth® connectivity
Certifications/Approvals
ATEX/UKEX, IECEx, USA, Canadian, see full specs for complete list of certifications
Safety
IEC 61508 certified to SIL 2, Overfill prevention according to WHG/TÜV
Antenna Type
Process Seal, Lens Antenna, Atmospheric Temperature and Pressure Lens Antenna

Features

  • Lens antenna available for very small process fittings (3/4") and with optional bracket mount
  • All PTFE wetted parts allow for use in harsh conditions, such as corrosive medias
  • Convenient configuration and maintenance using optional Bluetooth technology
  • Schedule automatic health checks and receive report with Smart Meter Verification
  • Go back in time for troubleshooting or process insight with on-board data Historian
  • Continuously monitor measurement health with Smart Diagnostics Suite allowing for preventive maintenance and reduced downtime
  • Safe and simple proof-tests can be carried out from the control room without changing the actual level

Documents & Drawings

Parts & Accessories

Search
1-10 of 11 results for Parts & Accessories
: