No image available
No image available
Your request is being processed.
Rosemount-Permasense ET410 Corrosion Erosion Monitoring System

Rosemount™ Wireless Permasense ET410 Corrosion and Erosion Monitoring System

Product Description

Get ongoing visibility of corrosion and erosion trends in real-time with unique ultrasonic sensors that continuously measure pipe thickness. The ET410 Sensor system is non-intrusive and battery-powered, allowing for quick and straightforward magnetic installation. The reliable, accurate wall thickness data delivered via a WirelessHART® network from the ET410 system to the accompanying software can help you make better decisions regarding pipe maintenance and replacement.

Specifications

Temperature Range
From -40 °C (-40 °F) up to 270 °C (518 °F)
Communication Protocol
WirelessHART
Battery Life
9 years (BP20E battery pack)
Certifications/Approvals
Class 1 Div 1 or Zone 0 hazardous location, see full specs for complete list of certifications
Measurement Range
Minimum wall thickness: 4mm (.16")
Maximum wall thickness: Up to 50mm (2")
Performance
Metal loss detection capability better than 2.5 microns (0.01 mil) in real field conditions
Measurement Frequency
Default - every 12 hours; User configurable down to every hour

Features

  • May be used on metal with a service temperature up to 270°C (518°F)
  • The wall thickness sensors use EMAT technology enabling easy installation and continuous operation in downstream applications
  • Accurately identify corrosion and erosion trends while avoiding inefficient and potentially unsafe manual inspection methods
  • Easy, intuitive and non-intrusive installation enables a quick method to automate without the cost of wiring
  • WirelessHART technology is secure, cost-effective and delivers >99% data reliability
  • Suitable for Marine environments

Documents & Drawings

Parts & Accessories

Search
1-7 of 7 results for Parts & Accessories
: