Control Valves

Control Valves

Ensure optimized and environmentally responsible operations with control valves designed for general, severe, and critical applications

Sustainability & Reliability in Process and Performance

Known to regulate the flow of process liquids, control valves are crucial in determining performance reliability, safety integrity, and maintenance cost levels in energy, power, chemical, life sciences, and mining loops. Emerson's portfolio of control valves is designed and tested to ensure your processes operate at maximum efficiency and within industry standards. Explore our catalog of ball valves, butterfly valves, triple offset valves, shutoff valves, and more.

Meer lezen...
Klik om verder te gaan met lezen Sustainability & Reliability in Process and Performance

Media & Customer Case Studies

Picture All This in Every Fisher Valve

Resources

Emerson Introduces Industry’s First Complete SIL 3-Certified Valve Assemblies

Fisher Digital Isolation solutions are SIL-certified as full assemblies by exida and can improve critical performance specifications in safety instrumented systems by up to 50%.

News Brief: Emerson Introduces Industry’s First Complete SIL 3-Certified Valve Assemblies

Fisher Digital Isolation solutions are SIL-certified as full assemblies by exida and can improve critical performance specifications in safety instrumented systems by up to 50%.

News Brief: New Position Transmitter Provides Superior Performance in Critical Isolation Valve Applications

Fisher FIELDVUE 4400 valve position transmitter offers advantages over limit switches, including improved reliability, diagnostics, and SIL 2 capabilities
Background Image - Pixelated World Map

FAQs

What are Control Valves?
What are Control Valves?
Meer lezen...
Klik om verder te gaan met lezen FAQs
Emerson’s Analytics Software Helps Celanese Maintain 100% Uptime

Talk with a valves expert

Tell us how we can help. Our team of valve experts are here to provide technical support and advice, pricing and billing assistance, and answer general inquiries.

Contact Us
Voor gebruik van deze website moet JavaScript worden ingeschakeld.