A coke plant is essential in metal manufacturing, particularly in steel production, as it produces coke, which serves as both a reducing agent and fuel in the blast furnace. Coke is used to reduce iron ore to iron by providing carbon for chemical reactions and supplying the high temperatures needed to melt the ore. Its porous structure also allows for proper gas flow in the furnace. By-products like coke oven gas and coal tar are also valuable for energy recovery and other industrial uses.
The most frequent clamp-on flow measuring applications at the coke plant are:
The Flexim FLUXUS F731 is a technological breakthrough in the ultrasonic clamp-on volume and mass flow measurement of liquids. Highly sophisticated signal filters, faster than ever processing capacities and advanced measurement algorithms make the FLUXUS F731 ultrasonic clamp-on liquid flow meter the standard-setting measuring solution for any industrial application. With the new Synchronised Channel Averaging (SCA) method and flow profile correction, the F731 ultrasonic flowmeter is ready for the most challenging conditions.
The Flexim FLUXUS G731 is a technological breakthrough in the ultrasonic clamp-on volume and mass flow measurement of gases. Highly sophisticated signal filters, faster than ever processing capacities and advanced measurement algorithms make the FLUXUS G731 ultrasonic clamp-on gas flow meter the standard-setting measuring solution for any industrial application. With the new Synchronised Channel Averaging (SCA) method and flow profile correction, the G731 ultrasonic flowmeter is ready for the most challenging conditions. The integrated Dynamic Gas Meter function enables the meter to calculate the media properties of the gas being measured.