Power generation is a critical component of mining operations, especially in remote locations, as it drives essential processes like extraction, processing, and machinery operation. With increasing environmental regulations and rising energy costs, it has become even more important to effectively control and monitor energy usage. This not only helps improve energy efficiency but also reduces environmental emissions, ensuring compliance with regulations. Proper monitoring and reporting are necessary for preparing accurate reports for government agencies to meet compliance and avoid penalties. Additionally, measuring boiler water and steam involves high temperatures and the need to prevent supply interruptions. Ultrasonic clamp-on flow meters, designed for high-temperature applications, make this possible.
The Flexim FLUXUS F731 is a technological breakthrough in the ultrasonic clamp-on volume and mass flow measurement of liquids. Highly sophisticated signal filters, faster than ever processing capacities and advanced measurement algorithms make the FLUXUS F731 ultrasonic clamp-on liquid flow meter the standard-setting measuring solution for any industrial application. With the new Synchronised Channel Averaging (SCA) method and flow profile correction, the F731 ultrasonic flowmeter is ready for the most challenging conditions.