A sintering plant is an essential facility in the iron and steel production process, where fine iron ore, along with other materials like limestone, coke, and fluxes, is heated to form a solid mass called sinter. This sinter is then used in blast furnaces to produce molten iron. The sintering plant uses extensive volumes of water and gas, which require monitoring. Non-intrusive ultrasonic flow meters are an ideal fit for each of the following applications:
- Process / cooling water flow control
- Control of coke and natural gas
- Argon / oxygen injection monitoring
- Slag control
- Sprayed water monitoring.
The Flexim FLUXUS F731 is a technological breakthrough in the ultrasonic clamp-on volume and mass flow measurement of liquids. Highly sophisticated signal filters, faster than ever processing capacities and advanced measurement algorithms make the FLUXUS F731 ultrasonic clamp-on liquid flow meter the standard-setting measuring solution for any industrial application. With the new Synchronised Channel Averaging (SCA) method and flow profile correction, the F731 ultrasonic flowmeter is ready for the most challenging conditions.
The Flexim FLUXUS F601 is measurement ready in 5 minutes and is the portable clamp-on flow meter of choice for servicing and maintenance activities, the control and auditing of measurement points not covered by permanent meters, or even the temporary replacement of permanently installed flow meters. With its Li-Ion battery, the F601 allows for over 14 hours of autonomous measurement. Matched and paired transducers as well as sophisticated algorithms correct for pipe wall echoes and wrong transducer positioning, thus ensuring reliable and highly accurate measurements - even under the most demanding application conditions.
The Flexim FLUXUS G731 is a technological breakthrough in the ultrasonic clamp-on volume and mass flow measurement of gases. Highly sophisticated signal filters, faster than ever processing capacities and advanced measurement algorithms make the FLUXUS G731 ultrasonic clamp-on gas flow meter the standard-setting measuring solution for any industrial application. With the new Synchronised Channel Averaging (SCA) method and flow profile correction, the G731 ultrasonic flowmeter is ready for the most challenging conditions. The integrated Dynamic Gas Meter function enables the meter to calculate the media properties of the gas being measured.