Smelters are essential in metal production because they extract metals from their ores by using heat and chemical reactions. They separate metals from impurities, creating pure metal that can be used in manufacturing. Smelters enable the production of a wide range of metals like iron, copper, zinc, and aluminum, and they help in refining these metals to the desired purity for industrial applications.
There are different types of smelters, which use water and gas for their operation. All have to be constantly monitored.
The most frequent flow-measuring applications are as follows:
- Cooling water / glycol
- Furnace gas
- Nitrogen / Methane / Propane / Oxygen / Argon etc.
The Flexim FLUXUS F731 is a technological breakthrough in the ultrasonic clamp-on volume and mass flow measurement of liquids. Highly sophisticated signal filters, faster than ever processing capacities and advanced measurement algorithms make the FLUXUS F731 ultrasonic clamp-on liquid flow meter the standard-setting measuring solution for any industrial application. With the new Synchronised Channel Averaging (SCA) method and flow profile correction, the F731 ultrasonic flowmeter is ready for the most challenging conditions.
The Flexim FLUXUS G731 is a technological breakthrough in the ultrasonic clamp-on volume and mass flow measurement of gases. Highly sophisticated signal filters, faster than ever processing capacities and advanced measurement algorithms make the FLUXUS G731 ultrasonic clamp-on gas flow meter the standard-setting measuring solution for any industrial application. With the new Synchronised Channel Averaging (SCA) method and flow profile correction, the G731 ultrasonic flowmeter is ready for the most challenging conditions. The integrated Dynamic Gas Meter function enables the meter to calculate the media properties of the gas being measured.