No image available
No image available
Your request is being processed.
Asco-P-356

ASCO™ Series 356 Solenoid Valves

Product Description

The ASCO Series 356 solenoid valves have a lightweight, compact design for the control of single-acting actuators or filling or draining cycles. The brass or stainless steel constructions feature a wide range of elastomers and tight shutoff poppets for specialty service applications.

Products

Search
1-10 of 142 results for Products
:
Kč1,726.11
Kč1,726.11
Kč1,515.02
Kč1,515.02
Kč1,472.27
Kč1,472.27
Kč1,683.36
Kč1,402.80
Kč1,472.27
Kč1,472.27

Specifications

Valve Actuation
Solenoid - Direct Acting
Body Material
Brass, Stainless Steel
Media
Air, Inert Gas, Oxygen, Water, Light Oil, Steam, Hot Water
Pipe / Port Size
1/8 "; 1/4 "; Pad-Mount
Port Type
G ISO228/1-G BSPP, NPTF, G-Thread, Pad-Mount
Function
3 way - 3/2 Normally Closed, 3 way - 3/2 Normally Open, 3 way - 3/2 Universal
Flow
From 0.05 - 0.4 Kv (0.06 - 0.46 Cv)
Voltage
100 to 240 AC/DC Voltage Ranging, 12 DC, 24 DC, 48 DC | 50, 50/60, 60
Max Differential / Max Operating Pressure
10.3-34.5 Bar, 150-500 PSIG

Features

  • Reliable, proven compact design for long service lifetimes
  • Standard manual operator allows easy installation
  • Mountable in any position
  • Valves do not require a minimum operating pressure
  • Wide range of flow and pressure ratings are available
  • Quick disassembly of core tube for easy maintenance of internal parts

Documents & Drawings