No image available
No image available
Your request is being processed.
Asco-SCG283C006V.24/50

ASCO™ SCG283C006V.24/50

Kč4,628.00
QuickShip QuickShip
QTY:

Product Description

SOLENOID VALVE 2/2NC G1/2 D=9 PPS FPM WITH COIL AND CONNECTOR

Specifications

Body Material
Engineered Plastics
Flow (Cv) / Flow (Kv)
1.85 / 1.60
Function
2/2 Normally Closed
Pipe/Port Type & Size
G 1/2 (ISO 228/1)
Product Type
Solenoid Valve
Valve Actuation
Solenoid - Direct Acting
Media
Water; Air, Inert Gas
Min to Max Operating Pressure (Air)
0 - 1 bar
Min to Max Operating Pressure (Water)
0 - 1 bar
Product Weight
0.57 kg
Coil Class
F
Min to Max Ambient Temperature
-10 - 60 °C
Min to Max Fluid Temperature
-10 - 100 °C
Orifice Size
10 mm
Voltage
24 Volts AC with 50 Hz
Watt Rating
13 W
Connector
Included (EN175301-803; ISO 4400, industry standard form A)

Features

  • High flow rates for corrosive media service available
  • Large orifice sizes are ideal for high flow-rate and high-pressure applications
  • Meets all relevant CE directives and is RoHS compliant
  • Models available with threaded connections or spigots

Documents & Drawings