No image available
No image available
Your request is being processed.
AVENTICS-P-IS12-PD

AVENTICS™ Series IS12-PD Directional valves

Product Description

The AVENTICS Series S12-PD is an ISO 5599-1, with safety function safe venting and protection against unexpected start-up. Its monostable version with spring return guarantees a default position in case of power failure. It includes a specific ST4 electronic sensor assembled and encapsulated in the valve as well as an electrical connection from A or M12.

Products

Search
1-10 of 32 results for Products
:
Kč21,130.00
Kč12,475.00
Kč21,422.00
Kč9,409.00
Kč9,710.00
Kč9,409.00
Kč19,291.00
Kč12,690.00
Kč12,094.00
Kč11,356.00

Features

  • Integrated spool position detection with electronic proximity sensor
  • With internal or external pilot air, optional manual override
  • The dual valve is a safety component in accordance with the Machinery Directive 2006/42/EC and permits usage in categories 3 and 4 in accordance with ISO 13849-1 to achieve a control system performance level (PL) of up to PL = e.

Parts & Accessories

Search
1-10 of 27 results for Parts & Accessories
:
Kč155.00
Kč200.00
Kč489.00
Kč615.00
Kč615.00
Kč716.00
Kč758.00
Kč848.00
Kč1,057.00
Kč1,162.00

Documents & Drawings