No image available
No image available
Your request is being processed.
AVENTICS-P-SH

AVENTICS™ Series SH Linear Slide

Product Description

The AVENTICS Series SH guided linear slide is a motion device capable of heavy loads and moderately long strokes. It is interchangeable with competitive heavy-duty slides. The SH Series is suitable for analytical and diagnostic instrument, automotive, bottling, and commercial kitchen and laundry equipment applications.

Products

Search
1-10 of 2,226 results for Products
:
Kč21,403.00

Specifications

Bore
5/16", 9/16", 3/4", 1-1/16", 1-1/2", 2", 2-1/2", 3"
Operating Environment
Corrosive, Hazardous, Indoor, Outdoor, Washdown
Stroke
24" Max (standard)
Max Operating Pressure
250 psi (air)

Features

  • Stainless steel cylinder body and rods for corrosion resistance
  • Alignment coupler with 360 degrees of float eliminates cylinder side loading
  • Hardened steel guide shafts with large diameters for increased load capability
  • Precision bearings sealed with rod wipers are maintenance free and provide self-alignment, self-lubrication, and low friction
  • End of stroke adjustment and sensing detection options are available

Documents & Drawings