Ejectors
Vacuum ejectors use compressed air that flows through one or a series of nozzles, accelerating and decelerating to create a vacuum to create suction in many automated applications. AVENTICS offers the entire range of electrically or pneumatically operated ejectors that are robust and quick to install. Used alone or with matching accessories such as filters, silencers, and pressure switches, they are ideal for feeder applications in packaging, automotive and other automated applications.