No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Clarkson-P-P000115

Clarkson Model KGF/KGF­HP Knife Gate Valve

Product Description

The Clarkson KGF and KGF-HP slurry knife gate valves provide proven slurry valve technology in higher pressures

Features

  • High pressure designs for the most challenging applications:
    KGF: 20 bar (300 psi) CWP optional gate provides 31 bar (450 psi) CWP
    KGF-HP: class 300 (51 bar [740 psi] CWP)
  • 100% isolation bubble-tight shut-off results in absolute zero downstream leakage.
  • Double-seated design provides bi-directional flow and shutoff.
  • Field replaceable elastomer sleeves.
  • Dynamic, self-adjusting secondary seal.
  • Unobstructed flow helps eliminate turbulence and minimizes pressure drop across valve.
  • No seat cavity where solids can collect and prevent full gate closure.
  • No metal parts in contact with the flowing slurry.
  • No gate or stem packing is required, eliminating packing leakage and maintenance.
  • Adaptable frame (yoke) design, featuring a top-removal stem nut, can be field modified to an air cylinder or bevel gear in the field.

Specifications

Valve Type
Knife Gate Valve, Slurry Knife Gate Valve

Documents & Drawings