No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-630

Fisher™ Type 630 Regulator

Product Description

Fisher Type 630 Big Joe™ regulators are direct-operated, spring-loaded, pressure reducing regulators available in NPS 1 & 2 / DN 25 & 50 body sizes designed for maximum inlet pressures to 1500 psi/103 bar and outlet pressures from 3-500 psi/0.21-34.5 bar. Type 630 can be used with natural gas, air, or a variety of other gases for such applications as first-stage farm-tap or high-pressure industrial regulators. They can be converted to a relief valve in the field.

CAD Drawings and Models: Click Here

Features

  • High-Pressure Capabilities
  • Rugged Construction
  • Better Low-Pressure Control
  • Sour Gas Service Capability

Specifications

Body Size and End Connection Styles
NPS 1 and 2 / DN 25 and 50 with an end connection of NPT, ASME CL150 RF, CL300 RF, or CL600 RF
Maximum Inlet Pressure
1500 psig / 103 bar
Maximum Outlet Pressure
Up to 500 psig / 34.5 bar
Outlet Pressure Range
3 to 500 psig / 0.21 to 34.5 bar in 10 ranges
Pressure Registration
Internal
Temperature Capabilities
Nitrile (NBR), Nylon (PA), and Neoprene (CR): -20 to 180°F / -29 to 82°C
Fluorocarbon (FKM) and Perfluoroelastomer (PTFE): 0 to 300°F / -18 to 149°C
Approximate Weights
1-inch End Connection: 25 Pounds / 11.3 kg
2-inch End Connection: 30 Pounds / 13.6 kg

Documents & Drawings