No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Kunkle Valve-P-P000963

Kunkle Valve Series 6000 Safety Relief Valves

Product Description

Bronze safety valves to ASME section I and VIII, steam, ‘V’ and ‘UV’; section VIII, air/gas, ‘UV’ National Board certified including models to ASME section IV, steam ‘HV’. PED certified for non-hazardous gas

Features

  • O-ring seats available for exceptional leak-free performance, reduced maintenance cost, multiple cycles with tight shutoff and improved seating integrity.
  • Heavy duty casting.
  • Wide hex on valve nozzle provides clearance for easy installation.
  • Seats lapped to optical flatness.
  • Dual control rings offer easy adjustability for precise opening with minimum pre-open or simmer and exact blowdown control.
  • Pivot between disc and spring corrects misalignment and compensates for spring side thrust.
  • Grooved piston type disc reduces sliding area and friction.
  • Heavy duty lift lever assembly.
  • Each valve tested and inspected for pressure setting and leakage.

Documents & Drawings