No image available
No image available
Your request is being processed.
AVENTICS-P-102

AVENTICS™ Series 102 Diaphragm type cylinder

Product Description

The AVENTICS Series 102 is cost-efficient solution to generate high forces for press application for example.

Products

Search
1-10 of 20 results for Products
:
AVENTICS™ Diaphragm-type cylinder, Series 102 1020100000
Bore Size
80 mm
Stroke Length
40 mm
Cylinder Function
Single-acting, retracted without pressure
Piston rod thread
M12x1,25
availability
Same Day
Bore Size
Stroke Length
Cylinder Function
Piston rod thread
availability
80 mm
40 mm
Single-acting, retracted without pressure
M12x1,25
Same Day
QuickShip
Kč7,853.00
AVENTICS™ Diaphragm-type cylinder, Series 102 1020200000
Bore Size
113 mm
Stroke Length
50 mm
Cylinder Function
Single-acting, retracted without pressure
Piston rod thread
M16x1,5
availability
Same Day
Bore Size
Stroke Length
Cylinder Function
Piston rod thread
availability
113 mm
50 mm
Single-acting, retracted without pressure
M16x1,5
Same Day
QuickShip
Kč10,863.00
AVENTICS™ Diaphragm-type cylinder, Series 102 1020300000
Bore Size
160 mm
Stroke Length
50 mm
Cylinder Function
Single-acting, retracted without pressure
Piston rod thread
M20x1,5
availability
Same Day
Bore Size
Stroke Length
Cylinder Function
Piston rod thread
availability
160 mm
50 mm
Single-acting, retracted without pressure
M20x1,5
Same Day
QuickShip
Kč15,472.00
Kč7,853.00
Kč10,863.00
Kč15,472.00
AVENTICS™ Piston rod cylinders, Series 102 1022100000
Bore Size
60 mm
Stroke Length
80 mm
Cylinder Function
Single-acting, retracted without pressure
Piston rod thread
M12x1,25
availability
Same Day
Bore Size
Stroke Length
Cylinder Function
Piston rod thread
availability
60 mm
80 mm
Single-acting, retracted without pressure
M12x1,25
Same Day
QuickShip
Kč4,018.00
AVENTICS™ Piston rod cylinders, Series 102 1022200000
Bore Size
85 mm
Stroke Length
80 mm
Cylinder Function
Single-acting, retracted without pressure
Piston rod thread
M12x1,25
availability
Same Day
Bore Size
Stroke Length
Cylinder Function
Piston rod thread
availability
85 mm
80 mm
Single-acting, retracted without pressure
M12x1,25
Same Day
QuickShip
Kč5,124.00
AVENTICS™ Piston rod cylinders, Series 102 1022300000
Bore Size
250 mm
Stroke Length
100 mm
Cylinder Function
Single-acting, retracted without pressure
Piston rod thread
M24x2
availability
Same Day
Bore Size
Stroke Length
Cylinder Function
Piston rod thread
availability
250 mm
100 mm
Single-acting, retracted without pressure
M24x2
Same Day
QuickShip
Kč31,014.00
Kč31,014.00

Features

  • Ø 60 mm ... 250 mm
  • Double-acting and single-acting, retracted without pressure

Parts & Accessories

Search
1-10 of 23 results for Parts & Accessories
:
Kč1,418.00
Kč557.00
Kč299.00
Kč2,833.00
Kč4,454.00
Kč1,023.00
Kč1,584.00
Kč2,022.00
Kč131.00
Kč283.00

Documents & Drawings