No image available
No image available
Your request is being processed.
AVENTICS-P-Quick-Exhaust-Valve

AVENTICS™ Quick exhaust valves

Product Description

AVENTICS Series Quick Exhaust valves are pneumatic quick exhaust valves with aluminium or polymer bodies. They speed the exhausting of air cylinders, clutches or other pneumatic devices. Sensitive with a large internal air passages exhaust air quickly for top speed of your operation and benefits of a special diaphragm design that eliminates chattering associated with exhaust valves.

Products

Search
1-10 of 11 results for Products
:
Kč1,931.00
Kč1,766.00
Kč3,252.00
Kč4,541.00
Kč5,298.00
Kč1,931.00
Kč1,746.00
Kč951.00
Kč951.00
Kč951.00

Features

  • Qn 1 to 2 = 1000 l/min ... 11950 l/min
  • Qn 2 to 3 = 1840 l/min ... 13450 l/min

Documents & Drawings