No image available
No image available
Your request is being processed.
AVENTICS-P-Screw-In-Pressure-Regulators

AVENTICS™ Series SR1, Screw-in pressure regulators

Product Description

Energy-saving valves for direct fitting on the cylinder.

Products

Search
1-10 of 15 results for Products
:
Kč1,711.00
Kč1,571.00
Kč1,363.00
Kč1,827.00
Kč1,692.00
Kč2,232.00
Kč2,375.00
Kč1,328.00
Kč1,349.00
Kč1,367.00

Features

  • Qn max. 750 l/min
  • Width: 11 mm ... 25 mm
  • external thread / push-in fitting
  • Internal thread / External thread
  • plug-in with tube nut / External thread

Documents & Drawings