No image available
No image available
Your request is being processed.
AVENTICS-0821302425

AVENTICS™ Pressure regulator, Series MU1-RGS 0821302425

Kč705.00
QuickShip QuickShip
QTY:

Product Description

MU1-RGS-G018-GAN-MAN-035-SS

Specifications

Function
Standard pressure regulator
Parts
Pressure regulator
Pressure gauge
without pressure gauge
Mounting orientation
Any
Regulator type
Diaphragm-type pressure regulator
Port
G 1/8
Nominal flow Qn
450 l/min
Regulation range min.
0.1 bar
Regulation range max.
3.5 bar
Working pressure min.
0.5 bar
Working pressure max
25 bar
Min. ambient temperature
-10 °C
Max. ambient temperature
60 °C
Activation
Mechanical
Regulator function
with relieving air exhaust
Pressure supply
single
Medium
Compressed air, Neutral gases
Weight
0.14 kg
Housing material
Die cast zinc
Seal material
Acrylonitrile butadiene rubber

Features

  • High flow rate possible due to the large nominal width
  • Robust design
  • Metal housing
  • Suitable for operations in harsh environments

Documents & Drawings