Vacuum Grippers
Vacuum grippers exploit the difference between atmospheric pressure and an electronically or pneumatically generated vacuum to establish a firm hold on objects, and often lifting or moving them in automated applications. Choosing the right gripper depends on a variety of factors, including the surface of the workpieces (flat, curved, or inclined), the workpiece’s surface, environment (such as cleanroom), and safety or handling requirements. The AVENTICS gripper series provides a full range of options that can meet the particular needs of your work environment, process, and throughput material.