No image available
No image available
Your request is being processed.
Rosemount-1408H Level Transmitter Non-Contacting Radar

Rosemount™ 1408H Level Transmitter - Non-Contacting Radar

Product Description

The Rosemount 1408H Level Transmitter provides accurate continuous level measurement. The radar is specifically designed to match hygienic requirements in the food & beverage industry. It is equipped with hygienic certifications (3-A®, FDA, EC 1935/2004, EHEDG, etc.), a compact and polished stainless steel housing, and the ability to withstand CIP and SIP cleaning processes which allows you to minimize contamination risk and assure product safety.

Specifications

Communication Protocol
4-20 mA (3-wire), switch (PnP/NpN), and IO-link (enabling e.g. Ethernet/IP, Profinet, Modbus TCP/IP, OPC UA)
Interoperability
Connection accessories sold separately. See Product Data Sheet for complete list of cables, IO-Link accessories, etc.
Process Connection
Tri Clamp, DIN 11851, Varivent®, etc. See Product Data Sheet for complete list of options.
Accuracy
± 0.08 in. (± 2 mm)
Measurement Range
32.8 ft. (10 m)
Operating Temperature
-40 to 302°F (-40 to 150°C)
Operating Pressure
116 psi (8 bar)
Process Wetted Material
316L/1.4435 SST, EPDM, PTFE (Food graded)
Certifications/Approvals
3-A®, FDA, EC 1935/2004, EHEDG, etc. See Product Data Sheet for complete list of certifications.

Features

  • Compact form factor enables installation in applications with space constraints, such as small tanks and vessels
  • G1" process connection is compatible with full suite of hygienic process connection adapters
  • M12 electrical connector allows for simple installation and start-up
  • 4-20 mA output and IO-link deliver ease of integration to existing or new systems
  • Configurable switch output for indication of abnormal level conditions
  • Reliable level values up to the top of the tank with no dead zone - ideal for small tanks
  • The sensor has been designed to withstand tank cleaning processes (CIP and SIP) as well as external washdowns (IP69K rated)
  • Stainless steel housing which has minimal crevices and a drip-off seal design that is insensitive to condensation and build-up
  • The 80 GHz and FMCW technology provide a more focused beam angle to avoid and optimize the handling of internal obstructions
  • Fast Sweep Technology provides continuous surface tracking for greater measurement reliability and accuracy, especially in fast filling applications
  • Maintenance free solution unaffected by process conditions such as density, viscosity, temperature, pressure and pH
  • Unique CIP algorithm to detect cleaning procedures automatically

Documents & Drawings

Parts & Accessories

Search
1-10 of 41 results for Parts & Accessories
: