The Anti-JAR Handling Clamp ensures that the necks are open when running jars (downhole mechanical devices used to deliver an impact load to anther downhole component) into the well. Keeping the jar rod in the open position ensures that the jars don’t fire prematurely at the surface, leading to injuries and the potential dropping of the bottom hole assembly if pins are sheared. The result is safer operations.