Emerson’s (formerly GeoFields™) IntegrityManager™ Software Suite for Risk Modeling (formerly RiskFrame™ Modeler Software) integrates data in real time, allowing transmission and gathering pipeline operators to identify threats, mitigate risks, and report efficiently. Our pipeline integrity software runs complex analysis on the server, freeing up the user’s machine from any processing. The software stands on top of an operator’s enterprise database of defined tabular and spatial data sets and includes a spatial processing engine that allows geospatial datasets to be integrated with pipeline data. Data does not require any additional transformation before analysis because of our data model agnostic approach. External datasets and GIS can be integrated using our built-in data integration engine.