No image available
No image available
Your request is being processed.
Tescom-P-22-2200

TESCOM™ 22-2200 Series Electronic Pressure Regulator

Product Description

22-2200 Series high purity BA Grade pressure reducing regulator provides 316 Stainless Steel construction with 25 Ra surface finish and is electronic grade cleaned. Inlet pressure is 250 psig / 17.2 bar with outlet pressures up to 150 psig / 10.3 bar. Ideal for use in regulating corrosive and specialty gases, gas and liquid chromatography, sampling systems, research labs and instrumentation.

Specifications

Pressure Rating
Maximum Inlet Pressure: 250 psig / 17.2 bar
Outlet Pressure Ranges: 30, 60, 100, and 150 psig / 2.1, 4.1, 6.9, and 10.3 bar
Material
Body: 316L Stainless Steel
Diaphragm, Trim, & Valve: 316 Stainless Steel
Seat: PCTFE or Teflon®
Operating Temperature
-40°F to 140°F / -40°C to 60°C
Port Size & Type
1/4, 3/8, 1/2 O.D. Tube
1/4, 1/2 Male Swivel, Female Swivel, HPIC
1/4 Compression
3/8 Compressionspring
Flow Capacity
Cv = 0.24
Weight (without gauges)
2.0 lbs / 1 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • Metal-to-metal diaphragm to seal for high leak integrity
  • 3.5 SCFM / 100 SLPM flow capacity
  • Welded VCR®, tube stubs and compression fittings are available
  • Enhanced cleanliness and reduced leak rates - a substantial improvement over the conventional NPTF product

Documents & Drawings