No image available
No image available
Your request is being processed.
Baumann-P-24000S

Fisher™ Baumann™ 24000S Stainless Steel Control Valve

Product Description

The Fisher Baumann 24000S control valve is versatile, pneumatic, and may be used for the control of pressure, temperature, level, and flow. The CF8M stainless steel valve body will withstand mildly corrosive fluids, yet is economical enough to use in applications where carbon steel is normally specified.

Specifications

Certifications
PED, CUTR, ATEX, CRN
Critical Service
General Service, Corrosive
Flow Characteristics
Equal Percentage, Linear
Material
Stainless
Operating Temperature
Cryogenic, Standard Temperature, High Temperature
Pressure Class
ANSI CL300 (NPS 3 is only CL150)
Process Connection Type
Threaded (NPS 3 is flangeless), Butt Weld
Shutoff Class
Class IV (FCI 70-2), Class VI (FCI 70-2)
Valve Size
NPS 1/2, NPS 3/4, NPS 1, NPS 1-1/2, NPS 2, NPS 3
Valve Size Standard
NPS
Other Configurations
Contact your local Emerson business partner or sales office to learn about additional specifications or options for this product.

Features

  • Compact and light weight design reduces installed piping costs.
  • End connection options are available to meet your piping standards.
  • Dual stem and plug guiding provides increased stability during plug travel.
  • High quality S31600 stainless steel trim materials; S41600 stainless steel trim available.
  • Multiple trim capacity reductions available to meet changing process requirements.
  • Fisher FIELDVUE™ digital valve controllers are available for remote calibration and diagnostics
  • NOLEEK bellows bonnet and single through triple extension bonnets are available.

Documents & Drawings