No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Damcos-P-BRC Double-Acting Rotary Actuator

Damcos™ BRC Double-Acting Rotary Actuator

Product Description

The Damcos™ BRC Rotary Actuator, featuring the original helical spline technique, ensures consistent high torque output with a compact design. Operating at a standard pressure of 135 bar, it delivers balanced rotary motion across a full 90° rotation.

Now available in expanded sizes, the actuator series supports torque outputs from 125 to 32000 Nm, offering flexibility across a wide range of marine applications.

  • Proven performance backed by 30+ years of field experience
  • Compact design with high torque output and minimal displacement
  • New sizes 6000–24000 Nm for broader application coverage
  • Ideal for demanding marine environments requiring precision and durability

Specifications

Burst Pressure
675 bar
Ambient Temperature
-25°C to +80°C High and Low temperature (on request -45°C to +120°C)
Weight
5.3 to 441 kg.
Oil Displacement
0.026 to 6.1 litre
Rotation
90° ±5° on BRC D version

90° ±1° on older versions
Hydraulic Media and Viscosities
Recommend acid-free hydraulic oil
Viscosity
15-200 cSt.
Housing Material
Housing in GGG40

Features

  • Unique yet simple design offers compact footprint with high-torque output
  • A proven performer with more than 30 years of service records on basic design
  • Balanced rotary principle eliminates side forces and/or bending of valve spindle
  • Built for Marine environments
  • Easily adapts to all well-known quarter-turn valves
  • Design allows for unlimited mounting positions
  • Built-in adjustments for end stops of rotary movement
  • Prepared for direct built-on modular control functions
  • Actuators and accessories can be disassembled in to parts which are 98% recyclable
  • Design and manufacturing process comply with ISO9001 quality standards and ISO14001 environmental code
  • A vital part of the Emerson Valve Remote Control System

Documents & Drawings