Fisher Cavitrol III trim is designed for clean, cavitating services with pressure drops of up to 207 bar (3000 psi). The cage in this trim contains a multitude of specially-shaped, radially-aligned holes that reduce fluid turbulence and stage the overall pressure drop, both of which control or eliminate the damaging effects of cavitation.