No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Tescom-P-50-2000

TESCOM™ 50-2000 Series Hydraulic Pressure Regulator

Product Description

50-2000 Series pressure reducing regulator is specifically designed for extended life operation in high pressure hydraulic applications. Ideal for use in wellhead control panels, subsea valve acutation, chemical injection and Hydraulic Power Units (HPU).

Specifications

Pressure Rating
Maximum Inlet Pressure: 10,000 psig / 690 bar, 15,000 psig / 1034 bar
Maximum Outlet Pressure: Up to 10,000 psig / 690 bar standard
Material
Body: 316 Stainless Steel
Seat, Vent and Main Valve: 17-4 Stainless Steel, Vespel®
Back-up O-Rings: See Part Number Selector
Remaining Parts
300 Series Stainless Steel, 17-4 Stainless Steel, and Nitronic 60
Operating Temperature
-15°F to 165°F / -26°C to 74°C
Port Size & Type
Sizes: 1/4, 3/8, 1/2, 9/16
Types: SAE, NPTF, MS33649, Medium Pressure, High Pressure
Flow Capacity
Cv = 0.02, 0.06, 0.12
Load Type
Spring, Air
Weight
5.5 lbs / 2.5 kg
Additional Information
For custom modifications or a complete system solution, please contact your local sales office.

Features

  • New stem and seal design extends service life in crucial high pressure water-based hydraulic applications
  • Specially designed seat and valve for excellent operation in hydraulic applications
  • Segregated captured venting
  • Tapered poppet design for better pressure control
  • Higher pressure models are available

Documents & Drawings