Kein Bild verfügbar
Kein Bild verfügbar
Ihre Anfrage wird verarbeitet.
AMS-P-MachineWorksCloudHostedSolutions

AMS Machine Works Cloud Hosted Solution

Produktbeschreibung

Emerson has partnered with Microsoft to offer a software hosting service for AMS Machine Works in the Azure cloud platform. This eliminates the need for customers to deploy and manage on-premises installations of the software along with costly infrastructure investment.

The scalable subscription model allows you to transfer the burden of managing your servers, software, system security, updates, and requisite IT support to Emerson, while ensuring that your AMS Machine Works application is available when needed.

Supported Data Sources
AMS Wireless Vibration Monitor
Screen Resolution
Recommended XGA (1024x768) or higher is recommended
AMS Machine Works specifications
Go to AMS Machine Works
AMS Wireless Vibration Monitor specifications
Go to AMS Wireless Vibration Monitor
AMS 9420 specifications
Go to AMS 9420 Wireless Vibration Transmitter

Merkmale

  • Easy provisioning without the need to purchase and install on-premise hardware or software
  • Worry-free upgrades and software updates backed by 24/7 support
  • Peace of mind with industry standard security, data back-up and disaster recovery technologies and processes
  • Optimize collaboration with secure access to your machinery health data anytime and anywhere

Dokumentation und Zeichnungen