Emerson machinery protection system earns SIL 2 rating, reducing safety risks in hazardous applications

CSI6500Front

With SIL 2 certification, the AMS 6500 Machinery Health™ Monitor improves reliability in safety instrumented system environments.  High resolution image

 

 

 

MEDIA CONTACT:

Kim Blizzard, Emerson
1 (865) 207-9909
[email protected]

With SIL 2 certification, the AMS 6500 Machinery Health™ Monitor improves reliability in safety instrumented system environments including power and nuclear plants and critical refining assets 

KNOXVILLE, TENN (January 4, 2017) – Emerson’s AMS 6500 Machinery Health Monitor is now certified for Safety Integrity Level (SIL) 2, providing users greater confidence against asset and process failures. Common examples of process applications where SIL 2 advanced safety integrities are needed are steam and gas turbines in power plants and critical refinery and nuclear industry assets.

The AMS 6500’s certification gives users added assurance that it will reliably deliver the appropriate insight into the health of critical assets. Whether organizations need SIL certified equipment to meet company guidelines or to comply with legal requirements, SIL ratings help evaluate whether a specific technology meets the selected risk tolerance for industrial applications.

“More and more organizations are finding they need SIL 2 certification to meet international standards and machine directives requiring certain SIL ratings,” said Björn Müller, product manager for sensors and systems, Emerson Automation Solutions. “SIL certification is one more way we can help customers achieve compliance while demonstrating our commitment to risk reduction.”

For critical mechanical equipment, the AMS 6500 provides predictive intelligence and protection capabilities, helping organizations achieve Operational Certainty through improved reliability and safety.

For more information on the AMS 6500, go to www.emerson.com/machineryprotectionsystems.

Medien:
• Kontakte: Emerson − Weltweite Medienkontakte

Zusätzliche Ressourcen:
• Werden Sie Mitglied der Emerson Exchange 365 Community
• Kontaktieren Sie Emerson über X Facebook LinkedIn YouTube

Informationen zu Emerson 
Emerson (NYSE: EMR) ist ein globales Technologie- und Softwareunternehmen, das innovative Lösungen für die essentiellsten Branchen der Welt bietet. Mit seinem führenden Portfolio im Bereich der industriellen Automatisierung und der Mehrheitsbeteiligung an AspenTech unterstützt Emerson die Hybrid-, Prozess- und Fertigungsindustrie bei der Optimierung von Betriebsabläufen, dem Schutz des Personals, der Reduzierung von Emissionen und dem Erreichen ihrer Nachhaltigkeitsziele. Weitere Informationen finden Sie auf Emerson.com.


Bitte aktivieren Sie JavaScript für diese Webseite.