Emerson launches world’s first wired HART® vibrating fork level detector, delivering greater ease-of-use, reliability and safety

Rosemount2140

Rosemount 2140 HART vibrating fork level detector  High resolution image

 

 

 

 

 

MEDIA CONTACT:

Peta Glenister, Emerson
+44 1753 756649
[email protected]

Rosemount™ 2140 features remote proof-testing capability and advanced diagnostics to help improve safety and increase process availability

AUSTIN, TEXAS (January 31, 2017) -- Emerson Automation Solutions has launched the Rosemount™ 2140, the world’s first wired HART vibrating fork level detector. Offering enhanced ease-of-use, smart diagnostics, and remote proof-testing capability, the device provides reliable level detection while helping increase safety and efficiency of both plant and workers.

The Rosemount 2140 performs in applications with high temperatures and harsh conditions unsuitable for other level monitoring devices. It is easy to install and maintain as there are no moving parts. The device is virtually unaffected by flow, bubbles, turbulence, foam, vibration, sediments content, coating, liquid properties and product variations. It can be used to monitor not only liquids but also liquid-to-sand interface, which enables the build-up of sand or sludge deposits in a tank to be detected.

Compatible with the HART 5 and HART 7 hosts, the Rosemount 2140 enables operators to continuously monitor electronic and mechanical health. Frequency Profiling functionality immediately detects any build-up, fork blockage, or excessive corrosion, indicating maintenance may be required and allowing this to be scheduled during periods of downtime. In addition, Power Advisory functionality monitors voltage and current drawn over the device’s lifetime with a Process Alert for potential issues that could become a problem, such as corrosion.

An optional integral LCD display shows switch output states and diagnostics so an operator can inspect the device locally. Also, selectable Media Density and Media Learn functions help configure appropriate density settings to calculate and maintain optimum and consistent switching points in fluids of unknown properties so the device always switches with the highest degree of reliability.

For safety-critical applications, a dedicated version of the Rosemount 2140 certified to IEC61508 is available with a 97% safe failure fraction and 96% diagnostics coverage, making it one of the safest devices in the current SIL2 market.

For installations within safety instrumented systems, a fully-integrated remote proof-testing capability eliminates the need to access the top of the vessel for extracting the device from the process. This saves time and increases process availability, worker safety and efficiency.

Medien:
• Kontakte: Emerson − Weltweite Medienkontakte

Zusätzliche Ressourcen:
• Werden Sie Mitglied der Emerson Exchange 365 Community
• Kontaktieren Sie Emerson über X Facebook LinkedIn YouTube

Informationen zu Emerson 
Emerson (NYSE: EMR) ist ein globales Technologie- und Softwareunternehmen, das innovative Lösungen für die essentiellsten Branchen der Welt bietet. Mit seinem führenden Portfolio im Bereich der industriellen Automatisierung und der Mehrheitsbeteiligung an AspenTech unterstützt Emerson die Hybrid-, Prozess- und Fertigungsindustrie bei der Optimierung von Betriebsabläufen, dem Schutz des Personals, der Reduzierung von Emissionen und dem Erreichen ihrer Nachhaltigkeitsziele. Weitere Informationen finden Sie auf Emerson.com.

Bitte aktivieren Sie JavaScript für diese Webseite.