Emerson introduces rugged, high precision digital downhole data logger to record and transmit pressure and temperature for improved safety and reliability

Paine328-12-0010-release

The Paine 328-12-0010 downhole digital data logger/transmitter for high-precision pressure and temperature applications. High resolution image.


Paine-328-12-0010

Emerson’s Paine 328-12-0010 downhole digital data logger/transmitter stores and transmits critical information to improve downhole oil and gas operation. High resolution image.













MEDIA CONTACT:

Dick Burkenpas
Emerson 
1 (509) 881-2100
[email protected]

PaineTM 328-12-0010 data logger and digital transmitter acquires, stores, and transmits critical information to improve downhole oil and gas operation

EAST WENATCHEE, WASHINGTON (March 9, 2017) – Emerson Automation Solutions introduces the Paine 328-12-0010 pressure and temperature data logger and digital transmitter, a high precision solution for process measurement and data logging in downhole drilling applications.

Downhole drilling operators must measure pressure and temperature to optimize drilling processes and ensure safety. These measurements are typically made with a variety of downhole tools, either mounted just above the drill bit to provide continuous measurement while drilling, or as separate tools inserted into the drill hole on a periodic basis. Once drilling is complete and production begins, these measurements are needed to optimize throughput, maximize uptime, and ensure safety.

In all of these applications, space is at a premium and high reliability is required. The environment is extremely harsh with high temperatures and pressures, corrosive drilling fluids, and high vibration. Rugged components with small form factors are required to support smaller tool sizes, along with increased pressures and temperatures as holes become deeper.

To address these issues, the Paine 328-12-0010 data logger/transmitter provides both temperature and pressure measurements in a small, rugged form factor. The transmitter measures pressure and temperature with full-scale accuracy of ±0.05% and is able to withstand operating temperatures from -40 °F (-40°C) to 347 °F (175 °C). The slim-diameter form factor of 0.51 inches saves critical downhole tool space.

Measured data can be transmitted via the built-in RS-485 digital data link. Using onboard memory, the device also provides data logging functionality, allowing it to automatically store large amounts of data for future analysis.

To learn more about the Paine 328-12-0010 data logger/transmitter, please visit www.Emerson.com/Paine 

Medien:
• Kontakte: Emerson − Weltweite Medienkontakte

Zusätzliche Ressourcen:
• Werden Sie Mitglied der Emerson Exchange 365 Community
• Kontaktieren Sie Emerson über X Facebook LinkedIn YouTube

Informationen zu Emerson 
Emerson (NYSE: EMR) ist ein globales Technologie- und Softwareunternehmen, das innovative Lösungen für die essentiellsten Branchen der Welt bietet. Mit seinem führenden Portfolio im Bereich der industriellen Automatisierung und der Mehrheitsbeteiligung an AspenTech unterstützt Emerson die Hybrid-, Prozess- und Fertigungsindustrie bei der Optimierung von Betriebsabläufen, dem Schutz des Personals, der Reduzierung von Emissionen und dem Erreichen ihrer Nachhaltigkeitsziele. Weitere Informationen finden Sie auf Emerson.com.

Bitte aktivieren Sie JavaScript für diese Webseite.