Emerson expands reservoir management software capabilities for improved field economics and maximum oil recovery

Infills1-1704-RoxarTempest

Roxar Tempest offers a single, consistent platform, designed to accommodate models for robust, economic decisions while maximizing the value of the seismic-to-production workflow. Downloadable image

 

 

 

MEDIA CONTACTS:

Paul Fisher
Axiom Communications Management Ltd.
+44 (0) 1285 713 776
[email protected]

Grace Capwell
Emerson Automation Solutions
+1 (512) 834-7214
[email protected]

Emerson’s Roxar Tempest 8.0 provides risk mitigation, increased field productivity and expanded integration from geosciences to production

STAVANGER, NORWAY (April 3, 2017) - Emerson Automation Solutions has launched the latest version of its reservoir management software suite - Roxar Tempest™ 8.0 - bringing reservoir engineers more tools to maximize the potential of their fields. The latest version features additional history-matching capabilities; enhanced field productivity thanks to greater simulation performance; and an integrated workflow from geosciences to production.

“Our reservoir management software has always had a simple goal – to help operators make better decisions and improve field economics when it comes to their development plans,” said Kjetil Fagervik, vice president of product development and marketing of Roxar Software at Emerson Automation Solutions.

He continues: “We have now taken this goal a step further, adding even greater value throughout the reservoir lifecycle by providing a technology platform that combines engineering and geology and ensures that the very best uncertainty and risk analysis information is available for those vital field development decisions.”

Roxar Tempest 8.0 provides several improvements:

  • Tempest ENABLE uncertainty management and history matching module: new Ensemble Smoother-based history matching, a complementary technique to proxy-based history matching, which enables conditioning on all types of data - in particular spatial data, such as seismic - ensuring that all uncertainties are comprehensively accounted for. Users can now benefit from two cutting-edge history matching workflows.
  • Tempest MORE reservoir simulation module: increased software performance and reliability, and an improved user experience. New features include API tracking to efficiently model the flow of fluids with different properties, enhanced aquifer and pore volume specification, and control over relative permeability and capillary pressure at the completion level.
  • Tempest VIEW module: users are given the ability to load and display in the pre- and post- processing interface Tempest VIEW simulation results from METTE™, Emerson’s production modeling and management tool, allowing for a better understanding of the flow behavior due to new navigation, filtering and display options.
  • Further integration from geosciences to production as a result of the Big Loop™ solution, offering reservoir engineers an automated workflow that tightly integrates static and dynamic domains throughout the field’s lifetime, incorporates the stochastic property of geological inputs, and ensures optimal consistency of the reservoir properties with the underlying geology. Reservoir engineers can also utilize the Roxar App Connector to run additional third-party programs or in-house applications, leading to improved uncertainty analysis through the closer integration of geology and engineering. 

Roxar Tempest, which runs on Windows and Linux and operates alongside Emerson’s reservoir modeling solution, Roxar RMS, is an integrated software suite that provides a single, consistent interface and is used in hundreds of installations worldwide. Tempest modules include fluid analysis and an economic evaluation tool that provides cash flow analysis derived from simulation results. All modules can be deployed as an integrated suite with a common interface, or separately within 3rd party simulation workflows.

For more information on Tempest 8.0, click here

Medien:
• Kontakte: Emerson − Weltweite Medienkontakte

Zusätzliche Ressourcen:
• Werden Sie Mitglied der Emerson Exchange 365 Community
• Kontaktieren Sie Emerson über X Facebook LinkedIn YouTube

Informationen zu Emerson 
Emerson (NYSE: EMR) ist ein globales Technologie- und Softwareunternehmen, das innovative Lösungen für die weltweit wichtigsten Branchen bietet. Mit seinem führenden Portfolio im Bereich der industriellen Automatisierung und der Mehrheitsbeteiligung an AspenTech unterstützt Emerson die Hybrid-, Prozess- und Fertigungsindustrie bei der Optimierung von Betriebsabläufen, dem Schutz des Personals, der Reduzierung von Emissionen und dem Erreichen ihrer Nachhaltigkeitsziele. Weitere Informationen finden Sie auf Emerson.com.

Bitte aktivieren Sie JavaScript für diese Webseite.