No image available
No image available
Your request is being processed.
Asco-P-260

ASCO™ 260 Corrosion-Resistant Plastic Solenoid Valves

Product Description

The ASCO Series 260, also known as 8260, is a corrosion-resistant, plastic body solenoid valve. The valves are available with compression fitting ends for metal or plastic tubes to save installation cost. The 260 Series is suitable for analytical and diagnostic equipment, life science, and press room and metal stamping applications.

Specifications

Valve Actuation
Solenoid
Body Material
Engineered Plastics
Media
Air, Inert Gas
Pipe / Port Size
1/4 "
Port Type
Barb; NPTF
Function
2 way - 2/2 Normally Closed
Flow
From 0.1 Cv to 0.5 Cv
Voltage
24 AC; 110 AC; 115 AC; 120 AC; 208 AC; 220 AC; 230 AC; 440 AC; 480 AC; 6 DC; 24 DC; 12 DC; 48 DC; 120 DC; 240 DC | 50; 60
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Indoor; Outdoor
Standards / Regulations
CSA; Type 1; UL

Features

  • Mountable in any position for installation flexibility
  • Dispensing vending construction is NSF 169 listed
  • Solenoid enclosures: Standard - Watertight, Types 1, 2, 3, 3S, 4, and 4X. Optional - Open-frame solenoid, junction box enclosures
  • Ambient temperature range - AC: 32° F to 125° F (0° C to 52° C). DC: 32° F to 104° F (0° C to 40° C)

Documents & Drawings