No image available
No image available
Your request is being processed.
Asco-P-345

ASCO™ 345 Compact General Service Solenoid Valves

Product Description

The ASCO Series 345, also known as 8345,is a line of compact 4-way general service valves that are designed for low-flow applications. The valves are commonly used in analytical and diagnostic equipment, biofuel and heating systems, and refineries.

Specifications

Valve Actuation
Solenoid - Air Pilot
Body Material
Brass, Stainless Steel
Media
Air, Inert Gas, Light Oil, Water
Pipe / Port Size
1/4 "
Port Type
NPTF
Function
4 way - 4/2
Flow
From 0.5 Cv to 1.0 Cv, From .04 to .2 Kv
Voltage
100 to 240 AC/DC Voltage Ranging, 12 to 24 DC Voltage Ranging, 125 DC Battery Charging, 110 AC, 12 DC, 120 AC, 120 DC, 24 AC, 24 DC, 24 to 120 AC/DC Voltage Ranging, 250 DC Battery Charging | 50, 50/60, 60
Operating Environment
Hazardous, Indoor, Outdoor
Standards / Regulations
Class I Div 2, CSA, SIL, Type 1, Type 2, Type 3, Type 3S, Type 4, Type 4X, Type 6, Type 6P, Type 7, Type 9, UL

Features

  • Compact valves for low-flow, general service applications
  • Available in intrinsically safe, voltage-ranging, and long-life constructions
  • Mountable in any position for installation flexibility
  • Brass and stainless steel bodies available for a wide range of applications

Documents & Drawings