No image available
No image available
Your request is being processed.
Asco-P-562

ASCO™ 562 4-Way Spool Valves

Product Description

The ASCO Series 562, also known as 8562, 4-way spool solenoid valves are designed for valve piloting in the upstream, midstream, and downstream oil and gas markets. The valves incorporate ASCO´s proven solenoid technology for unequaled reliability in mission-critical applications. The Series 562 is a four-way valve made for double-acting process valve applications. It is available in 1/4-inch through 1-inch, brass and 316L stainless steel construction for corrosion resistance in harsh environments.

Specifications

Valve Actuation
Pneumatic - Air Pilot, Pneumatic - Latching, Solenoid, Solenoid - Direct Acting, Solenoid - Latching
Body Material
Stainless Steel, Brass
Media
Air, Inert Gas, Natural Gas
Pipe / Port Size
1/4 "; 3/8 "; 1/2 "; 3/4 "; 1 "
Port Type
NPTF
Function
5 way - 5/2 Normally Closed, Closed Center, 5 way - 5/2 Normally Open, 5 way - 5/2 Normally Closed
Flow
From 1.8 to 15.5 Cv (1.55 to 13.4 Kv)
Voltage
120 AC, 12 DC, 24 DC | 50, 60
Max Differential / Max Operating Pressure
Vacuum to 150 PSIG
Operating Environment
Corrosive, Hazardous, Outdoor
Standards / Regulations
Class I Div 1, Type 4X, Type 6, Type 6P, UL

Features

  • Delivers the industry's best flow per pipe size with a 2 Cv for 1/4-inch size and a 15.5 Cv for 1"
  • Low-power solenoid versions are available with UL, CSA, ATEX, and IECEX hazardous location approvals that consume only 1.4 watts. A 0.55-watt solenoid option is ideal for remote applications requiring alternate energy sources
  • Extensive manual and low-temperature models are suitable for harsh application environments
  • Solenoid options with factory-sealed leads reduce installation cost

Documents & Drawings