No image available
No image available
Your request is being processed.
Asco-P-630

ASCO™ 630 Low-Power Piezo Valve

Product Description

The ASCO Series 630 Piezo valves with proportional control are designed for analytical and diagnostic equipment applications requiring extremely low-power consumption and light weight. They are well suited for use with battery-operated equipment or in potentially explosive areas. Due to their 1 billion-cycle service life, the valves can be integrated in measuring systems such as medical equipment and gas analyzers.

Specifications

Valve Actuation
Solenoid
Body Material
Engineered Plastics
Media
Air, Inert Gas
Pipe / Port Size
M5
Port Type
Flange
Function
2 way - 2/2 Normally Closed, 2 way - 2/2 Normally Open
Flow
From .04 to .2 Kv
Voltage
12 DC, 24 DC, 6 DC
Max Differential / Max Operating Pressure
Vacuum to 10.3 Bar
Standards / Regulations
ATEX Zone 2-22

Features

  • Ultra-low power consumption (0.004 W) with almost no heat dissipation is ideal for portable, battery-powered applications
  • Variable flow is proportional to the?control signal
  • No wearing parts provide virtually unlimited service life
  • No inductive peaks when switching eliminate the need for circuit protection
  • Valves do not require a minimum operating pressure
  • Solenoid valves satisfy all relevant EU directives

Documents & Drawings