No image available
No image available
Your request is being processed.
AVENTICS-P-581 Size 2

AVENTICS™ Series 581-Size 2 Standardized valves

Product Description

The AVENTICS Series 581 complies with the valve standard ISO 5599-1. Due to the level of modularity, the Series offers all valve functions, integrated throttle valves, various pilot coils, and a comprehensive range of accessories.

Products

Search
1-10 of 61 results for Products
:
AVENTICS™ 5/2-directional valve, Series 581, size 2 5812110710
Activation
Electrically
Switching principle
5/2, with spring return
Max Working Pressure
10 bar
Standards and Regulations
ISO 5599-1
availability
7 Day
Activation
Switching principle
Max Working Pressure
Standards and Regulations
availability
Electrically
5/2, with spring return
10 bar
ISO 5599-1
7 Day
QuickShip
AVENTICS™ 5/2-directional valve, Series 581, size 2 5812110720
Activation
Electrically
Switching principle
5/2, with spring return
Max Working Pressure
10 bar
Standards and Regulations
ISO 5599-1
availability
7 Day
Activation
Switching principle
Max Working Pressure
Standards and Regulations
availability
Electrically
5/2, with spring return
10 bar
ISO 5599-1
7 Day
QuickShip
AVENTICS™ 5/2-directional valve, Series 581, size 2 5812111710
Activation
Electrically
Switching principle
5/2, with spring return
Max Working Pressure
10 bar
Standards and Regulations
ISO 5599-1
availability
7 Day
Activation
Switching principle
Max Working Pressure
Standards and Regulations
availability
Electrically
5/2, with spring return
10 bar
ISO 5599-1
7 Day
QuickShip
AVENTICS™ 5/2-directional valve, Series 581, size 2 5812111720
Activation
Electrically
Switching principle
5/2, with spring return
Max Working Pressure
10 bar
Standards and Regulations
ISO 5599-1
availability
7 Day
Activation
Switching principle
Max Working Pressure
Standards and Regulations
availability
Electrically
5/2, with spring return
10 bar
ISO 5599-1
7 Day
QuickShip
AVENTICS™ 5/2-directional valve, Series 581, size 2 5812112710
Activation
Electrically
Switching principle
5/2, with spring return
Max Working Pressure
10 bar
Standards and Regulations
ISO 5599-1
availability
7 Day
Activation
Switching principle
Max Working Pressure
Standards and Regulations
availability
Electrically
5/2, with spring return
10 bar
ISO 5599-1
7 Day
QuickShip
AVENTICS™ 5/2-directional valve, Series 581, size 2 5812112720
Activation
Electrically
Switching principle
5/2, with spring return
Max Working Pressure
10 bar
Standards and Regulations
ISO 5599-1
availability
7 Day
Activation
Switching principle
Max Working Pressure
Standards and Regulations
availability
Electrically
5/2, with spring return
10 bar
ISO 5599-1
7 Day
QuickShip
AVENTICS™ 5/2-directional valve, Series 581, size 2 5812113710
Activation
Electrically
Switching principle
5/2, with spring return
Max Working Pressure
10 bar
Standards and Regulations
ISO 5599-1
availability
7 Day
Activation
Switching principle
Max Working Pressure
Standards and Regulations
availability
Electrically
5/2, with spring return
10 bar
ISO 5599-1
7 Day
QuickShip
AVENTICS™ 5/2-directional valve, Series 581, size 2 5812113720
Activation
Electrically
Switching principle
5/2, with spring return
Max Working Pressure
10 bar
Standards and Regulations
ISO 5599-1
availability
7 Day
Activation
Switching principle
Max Working Pressure
Standards and Regulations
availability
Electrically
5/2, with spring return
10 bar
ISO 5599-1
7 Day
QuickShip
AVENTICS™ 5/2-directional valve, Series 581, size 2 5812130100
Activation
Pneumatically
Switching principle
5/2, with spring return
Max Working Pressure
16 bar
Standards and Regulations
ISO 5599-1
availability
7 Day
Activation
Switching principle
Max Working Pressure
Standards and Regulations
availability
Pneumatically
5/2, with spring return
16 bar
ISO 5599-1
7 Day
AVENTICS™ 5/2-directional valve, Series 581, size 2 5812220710
Activation
Electrically
Switching principle
5/2, double solenoid
Max Working Pressure
10 bar
Standards and Regulations
ISO 5599-1
availability
7 Day
Activation
Switching principle
Max Working Pressure
Standards and Regulations
availability
Electrically
5/2, double solenoid
10 bar
ISO 5599-1
7 Day
QuickShip

Features

  • Standardized valve system
  • ISO size 1 to 4 available
  • Robust design
  • Integrated exhaust throttles
  • Numerous voltage ranges
  • Pressure range up to 16 bar possible
  • CNOMO interface
  • Small dimensions
  • Fast shifting times
  • Easy and flexible custom specific configurations via online configurator

Parts & Accessories

Search
1-6 of 6 results for Parts & Accessories
:

Documents & Drawings