No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Emerson-P-FB2100

FB2100 Single-Run Field Mount Flow Computer for Gas and Liquids

Product Description

The FB2100 Flow Computer is a cost-effective, low-power, field-mount device that measures and monitors gas and liquids flow for a differential pressure or linear meter run. It is designed for simple configuration and ease of use and is an ideal solution for metering applications where control is not required. The FB2100 model provides a full audit trail, including enhanced history, alarm and event logs. The I/O options can be as simple as a single discrete output (DO) for driving an odorizer or can be expanded to give two user configurable analog (AI or AO) channels and two user configurable discrete (DI, DO or PI) channels. To ensure safety, the FB2100 model can also be equipped with optional Wi-Fi connectivity that allows field personnel to configure the flow computer and retrieve data from outside of the hazardous area. The FB2100 Flow Computer is part of Emerson's next-generation FB Automation Platform for measurement and control that offers DeltaV™ FBxConnect™ Configuration Software, our tool for expediting setup and facilitating commonly performed tasks.

Features

  • API 21.1 compliant measurement on a gas or liquid meter run.
  • Measurement and I/O capability focused on metering applications.
  • Superior data logging capacity with the ability to store 1000 alarms, 2000 events (separate legal events) and history.
  • Industry leading differential and static pressure measurement including 5-year stability.
  • High accuracy temperature measurement including curve matching via the Callendar-Van Dusen equation.
  • Reduced need to re-calibrate resulting in less time spent on site.
  • Simplified configuration and set-up with new DeltaV FBxConnect Configuration Software. The configuration comparison report allows for easier tracking of changes.
  • Standard firmware supports global metrology calculations (verified by NMi) for orifice, cone, Venturi, nozzle, conditioning orifice, turbine, PD, Auto-Adjust and Coriolis.
  • Global Hazardous Area Approvals: Class I, Div2, ATEX & IEC Ex n.
  • Optional Wi-Fi solution for Emerson's FB Series Flow Computers allows secure, local wireless access from a safe area.
  • Ease of integration with support for Modbus®, ROC, BSAP and DNP3 protocols.
  • Enhanced security helps prevent unauthorized access.

Documents & Drawings