An integrated wireless solution that transforms the way operations are managed with industry leading ROC800, FloBoss™, and ControlWave® product families to address the needs of the upstream and midstream oil and gas markets. The wireless interface module allows instrument data to be directly integrated with the RTU database and control logic. Configuration is seamless and occurs without the need to map data between the RTU and the wireless gateway.