No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-630R

Fisher™ Type 630R Relief Valve

Product Description

Type 630R is a general relief valve available in NPS 1 & 2 / DN 25 & 50 body sizes for compressor stations, refineries and similar plants requiring backpressure gas regulation settings up to 250psi/7,2bar. Available in high & low pressure constructions. Low pressure units have larger diaphragm areas to provide accurate control in low pressure settings. High-pressure units can withstand inlet pressure up to 550psi/37,9bar and can control pressures up to 250 psi/17,2bar.

Features

  • Tight Shutoff?
  • Easy Maintenance
  • Ease of Use
  • Interchangeability
  • Sour Gas Service Compatibility

Specifications

Body Size and End Connection Styles
NPS 1 and 2? / DN 25 and 50; NPT, CL150 RF, CL300 RF, or CL600 RF Flanges
Maximum Inlet Pressure
Low-Pressure Construction: 66 psig / 4,6 bar
High-Pressure: 550 psig / 37,9 bar
Max Inlet Pressure Build-up Above Setpoint (Internal Damage)
Low-Pressure Construction: 25 psig / 1,7 bar
High-Pressure Construction: 250 psig / 17,2 bar
Relief Set Pressure Ranges
Low-Pressure Construction: 3 to 50 psig / 0,21 to 3,4 bar
High-Pressure Construction: 30 to 250 psig / 2,1 to 17,2 bar
Pressure Registration
Internal
Temperature Capabilities
Nitrile (NBR), Nylon (PA), and Neoprene (CR): -20° to 180°F / 29° to 82°C
Fluorocarbon (FKM) and Polytetrafluoroethylene (PTFE): 0° to 300°F / -18° to 149°C

Documents & Drawings