No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Fisher-P-ACE95SR

Fisher™ Type ACE95Sr Tank Blanketing Valve

Product Description

Type ACE95Sr valves are self-contained, fully balanced, pilot-operated, and are used for accurate pressure control on tank blanketing systems. These valves help control emissions and provide protection against atmospheric contamination.

CAD Drawings and Models: Click Here

Features

  • Fully Balanced Pilot Design Reduces Inlet Pressure Sensitivity
  • Frictionless Pilot Valve
  • Bubble Tight Shutoff
  • Pilot Controlled
  • Highly Sensitive
  • Diagnostics Available
  • Vacuum Settings Available

Specifications

Sizes and End Connection Styles
Angled Body: 2 NPT, NPS 2 / DN 50, CL150 RF, CL300 RF
Minimum Inlet Pressure
25 psig / 1.7 bar
Control Pressure Range
-0.5-inch w.c. to 1.5 psig / -1 mbar to 103 mbar in six ranges
Maximum Inlet Pressure
200 psig / 13.8 bar
Outlet Pressure Ranges
-5 inches w.c. to 1.5 psig / -12 to 0.10 bar
Pressure Registration
External
Temperature Capabilities
NBR: -20° to 180°F / -29° to 82°C
FKM: 0° to 212°F / -18° to100°C
EPDM - FDA: -40° to 212°F / -40° to 100°C
FFKM: -20° to 212°F / -29° to 100°C
Approximate Weight
60 Pounds / 27 kg
Additional Technical Data
For additional technical information, contact your local Sales Office or refer to technical documentation.

Documents & Drawings