No image available
No image available
Your request is being processed.
Rosemount-3144S Temperature Transmitter

Rosemount™ 3144S Temperature Transmitter

Product Description

The Rosemount 3144S Temperature Transmitter provides industry-leading accuracy, stability and reliability for your temperature measurements. It features plug-and-play sensor configuration with ReadyConnect™ Technology, Bluetooth® Wireless Technology, and complete diagnostic coverage from the sensor to control room. Measure process temperature without a thermowell on high temperature applications when using the Rosemount 3144S Temperature Transmitter with Rosemount X-well™ Technology.

Products

Search
1-7 of 7 results for Products
214C Thermocouple Temperature Sensor
3144S Temperature Transmitter
114P Protection Tube
214C RTD Temperature Sensor
3144S Temperature Transmitter
114C Thermowell
214C RTD Temperature Sensor
3144S Temperature Transmitter
214C Thermocouple Temperature Sensor
3144S Temperature Transmitter
214C RTD Temperature Sensor
3144S Temperature Transmitter
114P Protection Tube
214C Thermocouple Temperature Sensor
3144S Temperature Transmitter
114C Thermowell
0085 Temperature Sensor
3144S Temperature Transmitter

Specifications

Input
Dual and single sensor capability with universal sensor inputs (RTD, T/C, mV, ohms)
Output Signal
4-20 mA/HART® protocol
Housing
Dual-compartment field mount
Display/Interface
Large Graphical Backlit LCD display with Quick Service Buttons, multiple lines and percent range graph
Accuracy
± 0.05 °C reference accuracy
Stability
± 0.25 °C for 20 years (Ultra Performance), or 10 years (Classic Performance)
Diagnostics
Basic diagnostics, Loop Integrity, RTD Measurement Protection, Hot Backup™ capability, Sensor Drift Alert, Thermocouple Degradation, Configurable Process Alerts
Calibration Options
Transmitter-Sensor Matching (Callendar-Van Dusen constants)
Certifications/Approvals
SIL2 certified and SIL3 capable to IEC 61508 by an independent 3rd party, hazardous location, marine type, see Quick Start Guide for complete list of certifications

Features

  • Industry-leading accuracy and reliability for best performance in critical control and safety applications 
  • 20-year long-term stability extends calibration intervals to reduce trips to the field 
  • 20-year limited warranty provides assurance and peace of mind that comes with purchasing a Rosemount product
  • ReadyConnect™ Technology provides plug-and-play sensor configuration to help you save time and eliminate errors
  • Rosemount X-well Technology measures temperatures up to 650°C (1202°F) without a process penetration for reduced design, installation and maintenance costs
  • RTD Measurement Protection converts your configuration from a 4-wire to a 3-wire configuration if a wire is broken or damaged, helping to avoid loss of measurement and downtime
  • Bluetooth® Connectivity helps you work easier, safer, and more efficiently with simplified operator rounds, a consistent application experience across Emerson devices, and by avoiding the need for a hot work permit
  • Loop Integrity diagnostic continuously monitors the health of the entire electrical loop to detect potential failures before they happen
  • Hot Backup™ capability and Sensor Drift Alert utilizing dual sensors ensure measurement integrity
  • Thermocouple Degradation diagnostic monitors thermocouple health to detect degradation before failure
  • Guided Proof Testing provides an easy, step-by-step process to help ensure you are operating safely and properly
  • Dual-compartment housing provides superior protection in harsh environments 

Documents & Drawings

Parts & Accessories

Search
0 results in Products