Around the world, there are multiple conversions underway to retrofit conventionally powered ships to run on methanol. So far, major container shipping companies have been at the forefront of methanol retrofits. When methanol is used as fuel, tank monitoring must comply with the IGF Code, ensuring ship safety with methyl/ethyl alcohol and other low-flashpoint fuels. Methanol is highly flammable and toxic, therefore requiring careful handling.
Radar-based solutions are the ideal technology for monitoring methanol tanks, a reliable and widely used solution in large marine fuel tanks. A key advantage is that only one level-measuring device is needed, as the electronics can be replaced without compromising tank integrity. In contrast, technologies requiring tank entry in the event of a malfunction would require more devices, increasing complexity and risk. By integrating Emerson’s radar technology, methanol-converted ships can achieve more reliable fuel monitoring.
With Rosemount TGU 68 Tank Radar Gauge you can trust to get accurate and reliable measurement that keeps you operating under the most difficult conditions in the tank and on the deck. This 26 GHz FMCW radar gauge is robust and prepared for optional redundant level or independent high level and/or overfill alarm measurements. Even in severe conditions, when you most depend on accuracy, you get the trusted performance and reliability that only 30 years of marine experience can bring.
The Rosemount™ 5408 Non-Contacting Radar Level Transmitter uses enhanced technology and Human Centered Design to deliver accurate, reliable measurements on both liquid and solid materials. Using two-wire FMCW and Smart Echo Supervision technologies, the Rosemount 5408 deploys a continuous echo to maximize radar signal strength and produce a more robust and reliable measurement. Delivering ease-of-use at every touch point, the Rosemount 5408 uses an intuitive software interface to guide the operator through installation, commissioning, proof-testing and maintenance. Powerful onboard diagnostics suite proactively monitors transmitter health and alerts if there is an issue. Safety certified to IEC 61508 for SIL 2 applications, the Rosemount 5408:SIS reduces cost of risk, increases efficiency and protects people and the environment.
The Rosemount 3408 Non-Contacting Radar Level Transmitter is a versatile FMCW radar, which features Smart Echo Supervision™ technology, and is suitable for level measurement and overfill prevention in many industries, including chemical. Smart features save time and maximize efficiency for trouble-free operations, simplifying commissioning, operation and testing. Smart diagnostics help you proactively plan maintenance and optional Bluetooth® connectivity allows convenient configuration and maintenance. Manual or automatic verification at scheduled intervals can be conducted from the control room at any time without process interruptions. Perform proof-testing remotely and in-situ with onboard functionality. NAMUR type tested and third party certified to IEC61508 for use in safety critical applications.
Operational continuity is key for your ship’s long-term success. With Aperio Software you get a single point overview of your ship’s systems, which improves your ability to plan, control, monitor and react to alarms. It’s designed to manage a variety of stand-alone systems for tank monitoring, valve and pump control fuel management and alarm acquisition. The Aperio is highly scalable and flexible with customizing capabilities for most any combination of tasks, for most any size of vessel.