No image available
No image available
Your request is being processed.
AMS-A0322L5

Model A0322L5: Accelerometer

Product Description

Accelerometer: 100mv/g, ±10%, top exit, C5015 connector, general purpose 0.5-10KHz, IP68, CE approved

Specifications

Sensitivity (±10%)
101 mV/g (10.2 mV/m/s²)
Measurement Range
±50 g (±490 m/s²)
Frequency Range (±3 dB)
0.5 to 10,000 Hz (30 to 600,000 cpm)
Transverse Sensitivity
≤7%
Excitation Voltage/Current
19 to 28 VDC / 2 to 20 mA
Weight
52 grams (1.8 oz)
Operating Temperature
-54 to 121°C (-65 to 250°F)
Shock Limit
5,000g pk (49,050 m/s²)

Features

  • Range of accelerometers covers all standard applications
  • Triaxial accelerometer reduces time spent collecting data
  • Swivel-based, low-profile accelerometers eliminate cable strain
  • Many items developed in partnership with industry-leading manufacturers

Documents & Drawings