No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Rosemount-1057 Multi-Parameter Analyzer

Rosemount™ 1057 Triple Channel Transmitter

Product Description

The Rosemount 1057 Triple Channel Transmitter can display up to three independent liquid analytical measurements for pH/ORP sensors and contacting conductivity sensors. With a choice of up to three liquid measurements, you can reduce the cost per loop and save panel space.

Specifications

Enclosure Rating
Polycarbonate. NEMA 4X/CSA 4 (IP65)
Certifications/Approvals
CSA
Class I, Division 2, Groups A, B, C, & D
Class Il, Division 2, Groups E, F, & G
Class Ill T4A Tamb= 50°C
Dimensions
Overall 155 x 155 x 131mm (6.10 x 6.10 x 5.15 in.). Cutout: 1/2 DIN 139mm x 139mm (5.45 x 5.45 in.) Minimum depth for panel mount installations 101.6 mm (4.0 in).
Weight
(rounded up to nearest lb or nearest 0.5 kg): 3 lbs/4 lbs (1.5 kg/2.0 kg)

Features

  • Easy installation using Quick Start programming, auto-recognition of sensor boards and modular design
  • At a glance view of pertinent information provided by the large customizable display

Documents & Drawings

Parts & Accessories

Search
1-7 of 7 results for Parts & Accessories
: