No image available
No image available
Your request is being processed.
Planned Maintenance
We are currently performing scheduled maintenance. Some site functions are impacted and may not work as expected. Thank you for your patience.
Emerson-P-Master Meter Skids

Master Meter Proving Skids

Product Description

Emerson's Master Meter Proving Skids help users ensure regulatory compliance while reducing the long-turnaround times and high costs inherent in off-site meter proving. Choose these comprehensive, cost-effective systems to improve measurement confidence and minimize fiscal risk.

Specifications

Meter Size
Up to 12"
Operating Pressure Range
Up to 2500 ANSI
Process Temperature
-240 °C to 350 °C  (-400 °F to 662 °F)
For Meter Types
Liquid Ultrasonic, Gas Ultrasonic, Turbine, Coriolis, Positive Displacement
Process Product
Crude Oil, LPG, LNG, Refined Products, Petrochemical, Chemical
Applications
Custody Transfer, Non-Custody Transfer, Production, Liquid Pipelines, FPSO/FSO, Refining, Terminals, Tank Farms
Equipment/Material Included
Meters, Valves, Strainers, Pipe/Fittings, Structural Steel, Instrumentation, Controls/HMI, Wiring, Connection Arms/Hoses
Services Included
Project Management, Engineering/Design, Procurement, Fabrication, Testing, Startup/Commissioning, Training, Lifecycle Services.

Features

  • Prove a wide range of meter technologies and sizes to their factory or industry specifications
  • Reduce costs and downtime associated with off-site proving
  • Ensure meter reliability and repeatability and verify its accuracy to reduce measurement uncertainty
  • Meet contractual and regulatory requirements and minimize financial risk
  • Satisfy industry requirements for mass, density, and volume calibration
  • Rely on conformity to master meter prover requirements of API Chapter 4.5
  • Minimize complexity and uncertainty with a single-source provider

Documents & Drawings